Product overview
Description
Dual center tap rectifier suited for switch mode power supplies and high frequency DC/DC converters.
Packaged in TO-220AB, TO-220FPAB, I2PAK or D2PAK, this device is intended for use in low voltage, high frequency inverters, free wheeling and polarity protection applications.
-
All features
- Suited for SMPS
- Low losses
- Low forward and reverse recovery times
- Low leakage current
- High junction temperature
- Insulated package: TO-220FPAB
- Insulating voltage = 2000 VRMS sine
- ECOPACK®2 compliant component for D²PAK on demand
EDA Symbols, Footprints and 3D Models
All resources
Resource title | Version | Latest update |
---|
SPICE models (1)
Resource title | Version | Latest update | ||
---|---|---|---|---|
ZIP | 9.0 | 07 Dec 2021 | 07 Dec 2021 |
Quality and Reliability
Part Number | Marketing Status | Package | Grade | RoHS Compliance Grade | Material Declaration** |
---|---|---|---|---|---|
STTH2002CFP | Active | TO-220FPAB | Industrial | Ecopack2 | |
STTH2002CG-TR | Active | D2PAK | Industrial | Ecopack2 (**) | |
STTH2002CR | Active | I2PAK | Industrial | Ecopack2 | |
STTH2002CT | Active | TO-220AB | Industrial | Ecopack2 |
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
Sample & Buy
Part Number | Marketing Status | Budgetary Price (US$)*/Qty | Order from ST | Order from distributors | Package | Packing Type | RoHS | Country of Origin | ECCN (US) | ECCN (EU) | Operating Temperature (°C) (min) | Operating Temperature (°C) (max) | Junction Temperature (°C) (max) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
STTH2002CFP | | | distributors No availability of distributors reported, please contact our sales office |
| ||||||||||
STTH2002CR | | | distributors No availability of distributors reported, please contact our sales office |
| ||||||||||
STTH2002CT | | | distributors No availability of distributors reported, please contact our sales office |
| ||||||||||
STTH2002CG-TR | | | distributors No availability of distributors reported, please contact our sales office |
|
STTH2002CFP Active
STTH2002CR Active
STTH2002CT Active
STTH2002CG-TR Active
(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors