STTH25M06

Active
Design Win

600V, 25A, Ultrafast diode

Download datasheet Order Direct

Product overview

Description

The STTH25M06 is an ultrafast recovery power rectifier especially suited for boost or LLC clamping circuits working at high switching frequencies in heavy duty applications such as air conditioning equipment or telecom power supplies.

Designed with the latest ST’s ultrafast technology, this 600 V 25 A diode in DPAK and TO-220FPAC has a robust behavior against electrostatic discharge and high overcurrent capability.

  • All features

    • Ultrafast recovery, soft recovery
    • Low power losses at high switching frequency operations
    • Low leakage current
    • High junction temperature
    • High overcurrent capability
    • ECOPACK2 compliant

EDA Symbols, Footprints and 3D Models

STMicroelectronics - STTH25M06

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Please select one model supplier :

Symbols

Symbols

Footprints

Footprints

3D model

3D models

Quality and Reliability

Part Number Marketing Status Package Grade RoHS Compliance Grade Material Declaration**
STTH25M06B-TR
Active
DPAK Industrial Ecopack2
STTH25M06FP
Active
TO-220FPAC Industrial Ecopack2

STTH25M06B-TR

Package:

DPAK

Material Declaration**:

PDF XML

Marketing Status

Active

Package

DPAK

Grade

Industrial

RoHS Compliance Grade

Ecopack2

STTH25M06FP

Package:

TO-220FPAC

Material Declaration**:

PDF XML

Marketing Status

Active

Package

TO-220FPAC

Grade

Industrial

RoHS Compliance Grade

Ecopack2

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Swipe or click the button to explore more details Don't show this again
Part Number
Marketing Status
Budgetary Price (US$)*/Qty
Order from ST
Order from distributors
Package
Packing Type
RoHS
Country of Origin
ECCN (US)
ECCN (EU)
Operating Temperature (°C) (max)
Junction Temperature (°C) (max)
STTH25M06FP
Available at distributors

Distributor availability of STTH25M06FP

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

STTH25M06B-TR
Available at distributors

Distributor availability of STTH25M06B-TR

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

STTH25M06FP Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

STTH25M06FP

Operating Temperature (°C) (max):

175

Junction Temperature (°C) (max):

175

Distributor Name

Distributor reported inventory date:

STTH25M06B-TR Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

STTH25M06B-TR

Operating Temperature (°C) (max):

175

Junction Temperature (°C) (max):

175

Distributor Name

Distributor reported inventory date:

Swipe or click the button to explore more details Don't show this again

(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors