Product overview
Description
The STTH302 which is using ST's new 200V planar technology, is specially suited for switching mode base drive & transistor circuits.
The device is also intended for use as a free wheeling diode in power supplies and other power switching applications.
-
All features
- Very low conduction losses
- Low forward and reverse recovery times
- Negligible switching losses
- High junction temperature
EDA Symbols, Footprints and 3D Models
All resources
Resource title | Version | Latest update |
---|
SPICE models (1)
Resource title | Version | Latest update | ||
---|---|---|---|---|
ZIP | 9.0 | 07 Dec 2021 | 07 Dec 2021 |
Quality and Reliability
Part Number | Marketing Status | Package | Grade | RoHS Compliance Grade | Material Declaration** |
---|---|---|---|---|---|
STTH302 | Active | DO-201AD | Industrial | Ecopack2 | |
STTH302RL | Active | DO-201AD | Industrial | Ecopack2 |
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
Sample & Buy
Part Number | Marketing Status | Budgetary Price (US$)*/Qty | Order from ST | Order from distributors | Package | Packing Type | RoHS | Country of Origin | ECCN (US) | ECCN (EU) | Operating Temperature (°C) (min) | Operating Temperature (°C) (max) | Junction Temperature (°C) (max) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
STTH302 | | | distributors No availability of distributors reported, please contact our sales office |
| ||||||||||
STTH302RL | | | distributors No availability of distributors reported, please contact our sales office |
|
STTH302 Active
STTH302RL Active
(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors