Product overview
Description
The STTH30RQ06 has been developed to be used in application requiring a high-voltage secondary rectification for LLC full bridge topology.
It is also suited for use in switching power supplies, industrial applications, as rectification, freewheeling and clamping diode.
-
All features
- High junction temperature capability
- Ultrafast with soft recovery behavior
- Low reverse current
- Low thermal resistance
- Reduce switching and conduction losses
- D²PAK HV creepage distance (anode to cathode) = 5.38 mm min. (with top coating)
- ECOPACK2 compliant (DO-247, TO-220AC, DO-247 LL)
Recommended for you
EDA Symbols, Footprints and 3D Models
All resources
Resource title | Version | Latest update |
---|
SPICE models (2)
Resource title | Version | Latest update | ||
---|---|---|---|---|
ZIP | 11.0 | 10 May 2023 | 10 May 2023 | |
ZIP | 1.0 | 04 Jul 2017 | 04 Jul 2017 |
Quality and Reliability
Part Number | Marketing Status | Package | Grade | RoHS Compliance Grade | Material Declaration** |
---|---|---|---|---|---|
STTH30RQ06D | Active | TO-220AC | Industrial | Ecopack2 | |
STTH30RQ06G-TR | Active | D2PAK | Industrial | Ecopack1 | |
STTH30RQ06G2-TR | Active | D2PAK HV | Industrial | Ecopack1 | |
STTH30RQ06W | Active | DO-247 | Industrial | Ecopack2 | |
STTH30RQ06WL | Active | DO247 LONG LEADS | Industrial | Ecopack2 |
STTH30RQ06W
Package:
DO-247Material Declaration**:
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
Sample & Buy
Part Number | Marketing Status | Budgetary Price (US$)*/Qty | Order from ST | Order from distributors | Package | Packing Type | RoHS | Country of Origin | ECCN (US) | ECCN (EU) | Operating Temperature (°C) (min) | Operating Temperature (°C) (max) | Junction Temperature (°C) (max) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
STTH30RQ06WL | | | distributors No availability of distributors reported, please contact our sales office |
| ||||||||||
STTH30RQ06G2-TR | | | distributors No availability of distributors reported, please contact our sales office |
| ||||||||||
STTH30RQ06G-TR | | | distributors No availability of distributors reported, please contact our sales office |
| ||||||||||
STTH30RQ06W | | | distributors No availability of distributors reported, please contact our sales office |
| ||||||||||
STTH30RQ06D | | | distributors No availability of distributors reported, please contact our sales office |
|
STTH30RQ06WL Active
STTH30RQ06G2-TR Active
STTH30RQ06G-TR Active
STTH30RQ06W Active
STTH30RQ06D Active
(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors