Product overview
Description
The STTH3R06, which is using ST Turbo 2 600V technology, is specially suited for use in switching power supplies, inverters and as a free wheeling diode.
-
All features
- Ultrafast switching
- Low thermal resistance
- Low forward voltage drop
- Low leakage current (platinium doping)
Recommended for you
EDA Symbols, Footprints and 3D Models
All resources
Resource title | Version | Latest update |
---|
SPICE models (1)
Resource title | Version | Latest update | ||
---|---|---|---|---|
ZIP | 11.0 | 10 May 2023 | 10 May 2023 |
Quality and Reliability
Part Number | Marketing Status | Package | Grade | RoHS Compliance Grade | Material Declaration** |
---|---|---|---|---|---|
STTH3R06 | Active | DO-201AD | Industrial | Ecopack2 | |
STTH3R06RL | Active | DO-201AD | Industrial | Ecopack2 | |
STTH3R06S | Active | SMC | Industrial | Ecopack2 | |
STTH3R06U | Active | SMB | Industrial | Ecopack2 |
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
Sample & Buy
Part Number | Marketing Status | Budgetary Price (US$)*/Qty | Order from ST | Order from distributors | Package | Packing Type | RoHS | Country of Origin | ECCN (US) | ECCN (EU) | Operating Temperature (°C) (min) | Operating Temperature (°C) (max) | Junction Temperature (°C) (max) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
STTH3R06U | | | distributors No availability of distributors reported, please contact our sales office |
| ||||||||||
STTH3R06 | | | distributors No availability of distributors reported, please contact our sales office |
| ||||||||||
STTH3R06RL | | | distributors No availability of distributors reported, please contact our sales office |
| ||||||||||
STTH3R06S | | | distributors No availability of distributors reported, please contact our sales office |
|
STTH3R06U Active
STTH3R06 Active
STTH3R06RL Active
STTH3R06S Active
(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors