Product overview
Description
The STTH802 uses ST's new 200 V planar Pt doping technology, and is specially suited for switching mode base drive and transistor circuits.
Packaged in TO-220AC, TO-220FPAC, DPAK, and D2PAK this device is intended for use in low voltage, high frequency inverters, free wheeling and polarity protection.
-
All features
- Very low conduction losses
- Low forward and reverse recovery time
- Negligible switching losses
- High junction temperature
EDA Symbols, Footprints and 3D Models
All resources
Resource title | Version | Latest update |
---|
SPICE models (1)
Resource title | Version | Latest update | ||
---|---|---|---|---|
ZIP | 9.0 | 07 Dec 2021 | 07 Dec 2021 |
Quality and Reliability
Part Number | Marketing Status | Package | Grade | RoHS Compliance Grade | Material Declaration** |
---|---|---|---|---|---|
STTH802B-TR | Active | DPAK | Industrial | Ecopack2 (**) | |
STTH802D | Active | TO-220AC | Industrial | Ecopack2 | |
STTH802FP | Active | TO-220FPAC | Industrial | Ecopack2 | |
STTH802G-TR | Active | D2PAK | Industrial | Ecopack2 (**) |
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
Sample & Buy
Part Number | Marketing Status | Budgetary Price (US$)*/Qty | Order from ST | Order from distributors | Package | Packing Type | RoHS | Country of Origin | ECCN (US) | ECCN (EU) | Operating Temperature (°C) (min) | Operating Temperature (°C) (max) | Junction Temperature (°C) (max) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
STTH802D | | | distributors No availability of distributors reported, please contact our sales office |
| ||||||||||
STTH802FP | | | distributors No availability of distributors reported, please contact our sales office |
| ||||||||||
STTH802B-TR | | | distributors No availability of distributors reported, please contact our sales office |
| ||||||||||
STTH802G-TR | | | distributors No availability of distributors reported, please contact our sales office |
|
STTH802D Active
STTH802FP Active
STTH802B-TR Active
STTH802G-TR Active
(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors