Product overview
Description
The STTH806 uses ST Turbo2 600 V technology. This device is specially suited for use in switching power supplies, and industrial applications.
-
All features
- Ultrafast switching
- Low thermal resistance
- Low reverse current
- Insulated package TO-220AC Ins\t\t
Insulated voltage: 2500 VRMS Typical package capacitance: 7 pF\t\t - Reduces conduction and switching losses
You might also like...
eDSim: fast and powerful electrical simulation software for SMPS and analog ICs
Recommended for you
Events and Seminars
EDA Symbols, Footprints and 3D Models
STMicroelectronics - STTH806
Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.
Please select one model supplier :

Symbols

Footprints

3D models
All resources
Resource title | Version | Latest update |
---|
SPICE models (1)
Resource title | Version | Latest update | ||
---|---|---|---|---|
ZIP | 11.0 | 10 May 2023 | 10 May 2023 |
Quality and Reliability
Part Number | Marketing Status | Package | Grade | RoHS Compliance Grade | Material Declaration** |
---|---|---|---|---|---|
STTH806DIRG | Active | TO-220AC Ins | Industrial | Ecopack2 | |
STTH806G-TR | Active | D2PAK | Industrial | Ecopack1 |
Marketing Status
Package
TO-220AC Ins
Grade
Industrial
RoHS Compliance Grade
Ecopack2
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
Sample & Buy
Part Number | Marketing Status | Budgetary Price (US$)*/Qty | Order from ST | Order from distributors | Package | Packing Type | RoHS | Country of Origin | ECCN (US) | ECCN (EU) | Operating Temperature (°C) (min) | Operating Temperature (°C) (max) | Junction Temperature (°C) (max) | |||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
STTH806DIRG | | | Available at distributors Distributor availability of STTH806DIRG
Distributor reported inventory date: | | | | Buy from Distributor | |
| |||||||||||||||
STTH806G-TR | | | Available at distributors Distributor availability of STTH806G-TR
Distributor reported inventory date: | | | | Buy from Distributor | |
|
STTH806DIRG Active
Part Number:
STTH806DIRG
Junction Temperature (°C) (max):
175
Distributor reported inventory date:
Stock
Min.Order
STTH806G-TR Active
Part Number:
STTH806G-TR
Junction Temperature (°C) (max):
175
Distributor reported inventory date:
Stock
Min.Order
(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors