P-NUCLEO-53L4A1

Active
Design Win

VL53L4CD STM32 Nucleo pack with X-NUCLEO-53L4A1 expansion board and NUCLEO-F401RE development board

Download databrief Order Direct

Product overview

Description

The P-NUCLEO-53L4A1 is a complete evaluation kit that allows you to learn, evaluate, and develop applications using the VL53L4CD Time-of-Flight high-accuracy proximity sensor.

Specifically designed for proximity and short-range measurements, the VL53L4CD provides very accurate distance measurements from 1 mm up to 1300 mm.

A new generation laser emitter with 18° FoV improves the performance under the ambient light, with a ranging speed of up to 100 Hz.

With a very low-power consumption, thanks to an autonomous mode with a programmable distance threshold, the VL53L4CD is ideal for use in battery-powered devices. Its fully embedded on-chip processing helps to reduce design complexity as well as BOM cost, since less powerful and less expensive microcontrollers can be used.

Like all Time-of-Flight (ToF) sensors based on ST FlightSense technology, the VL53L4CD records an absolute distance measurement, regardless of the target color and reflectance.

The NUCLEO-F401RE STM32 Nucleo development board provides an affordable and flexible way for users to try out new ideas and build prototypes with any STM32 microcontroller, choosing from the various combinations of performance, power consumption, and features.

  • All features

    • VL53L4CD Time-of-Flight high-accuracy proximity sensor expansion board (X-NUCLEO-53L4A1)
    • NUCLEO-F401RE development board
    • 0.25, 0.5, and 1 mm spacers to simulate air gaps
    • Two different cover glasses to protect the sensor from the dust
    • Equipped with Arduino UNO R3 connectors
    • Full system software supplied, including code examples and graphical user interface
    • RoHS, CE, UKCA, and China RoHS compliant

You might also like...

Quality and Reliability

Part Number Marketing Status RoHS Compliance Grade Material Declaration**
P-NUCLEO-53L4A1-
Active
Ecopack2

P-NUCLEO-53L4A1-

Package:

Ecopack2

Material Declaration**:

Marketing Status

Active

RoHS Compliance Grade

Ecopack2

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Swipe or click the button to explore more details Don't show this again
Part Number
Marketing Status
Budgetary Price (US$)*/Qty
Order from ST
Order from distributors
Package
Packing Type
RoHS
Country of Origin
ECCN (US)
ECCN (EU)
Supplier
Core Product
Board production status
P-NUCLEO-53L4A1-
Available at distributors

Distributor availability of P-NUCLEO-53L4A1-

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

P-NUCLEO-53L4A1- Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

P-NUCLEO-53L4A1-

Supplier:

-

Core Product:

VL53L4CD

Board production status:

Stock available

Distributor Name

Distributor reported inventory date:

Swipe or click the button to explore more details Don't show this again

(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors