P-NUCLEO-IOD01A1

NRND

STM32 Nucleo pack for IO-Link device fully compatible with IO-Link v1.1 (PHY and stack)

Download databrief

Product overview

Description

The P-NUCLEO-IOD01A1 is an STM32 Nucleo pack composed of the NUCLEO-L073RZ development board, the STEVAL-IOD003V1 evaluation board and the X-NUCLEO-IKS01A2 expansion board.

The STEVAL-IOD003V1 offers an IO-Link device PHY layer (L6362A) while the NUCLEO-L073RZ runs the IO-Link stack v1.1.3 included in the STSW-IOD01 (developed by and property of TEConcept Gmbh) and the firmware controlling the X-NUCLEO-IKS01A2 sensors.

The STM32 Nucleo pack provides an affordable and easy-to-use solution for the development of IO-Link and SIO applications, L6362A communication features and robustness, together with the STM32L073RZT6 computation performance.

  • All features

    • Equipped with Arduino UNO R3 connectors and compatible with STEVAL-IOD003V1, X-NUCLEO-IKS01A2 and NUCLEO-L073RZ boards
    • The STEVAL-IOD003V1 features:
      • IO-Link (PHY) device layer based on L6362A
      • Operating voltage range 6.5 to 35 V
      • Dedicated CQ overload pin (wake-up)
      • Diagnostics pin (UVLO, overtemperature and cut-off)
      • UART interface
      • Linear regulators for independent supply from +24 V bus (12 mA 3.3 V and 100 mA 12 V)
      • LEDs for status and diagnostics
      • Overload and overheating protections with non-dissipative cut-off function
      • Full reverse polarity on IO-Link interface pins
      • EMC protections according to IO-Link v1.1 and IEC 60947-5-2
      • Ground and VCC wire break protections
    • The X-NUCLEO-IKS01A2 features:
      • LSM6DSL 3D accelerometer and 3D gyroscope
      • LSM303AGR 3D accelerometer and 3D magnetometer
      • LPS22HB pressure sensor
      • HTS221 capacitive digital relative humidity and temperature
      • DIL24 socket for additional MEMS adapters and other sensors
      • Free comprehensive development firmware library and samples for all sensors compatible with STM32Cube firmware
    • The NUCLEO-L073RZ features:
      • STM32L073RZT6 32-bit microcontroller based on ARM® Cortex®-M0+ core
      • Pre-programmed with STSW-IOD01 (IO-Link device stack v1.1.3)
      • Arduino UNO R3 connectivity and ST morpho extension pin headers
      • Mbed-enabled (http://mbed.org)
      • On-board ST-LINK/V2-1 debugger/programmer with SWD connector

You might also like...

The current status of a product:
Active: Product is in volume production
Evaluation: Product is under characterization. Limited Engineering samples available
Preview: Product is in design stage
Target: Product is in design feasibility stage.No commitment taken to produce
Proposal: Marketing proposal for customer feedback.No commitment taken to design or produce
NRND: Not Recommended for New Design.Product is in volume production only to support customers ongoing production.
The RoHS status of a product:
ECOPACK 1: Initial grade to identify European RoHS compliant products.
ECOPACK 2: New grade to identify brominated chlorinated and antimony oxide flame retardant free products.
ECOPACK 3: Halogen free RoHS exemptions free products.
(*): ECOPACK 2 version available upon request.
(**): Some versions still existing in ECOPACK 1 or not compliant.
The current status of a product:
Active: Product is in volume production
Evaluation: Product is under characterization. Limited Engineering samples available
Preview: Product is in design stage
Target: Product is in design feasibility stage.No commitment taken to produce
Proposal: Marketing proposal for customer feedback.No commitment taken to design or produce
NRND: Not Recommended for New Design.Product is in volume production only to support customers ongoing production.
Budgetary PriceMain country of assembly or fabrication of the product.ECCNs are five character alpha-numeric designations used on the Commerce Control List to identify dual-use items for export control purposes. ECCNs are five character alpha-numeric designations used on the Commerce Control List to identify dual-use items for export control purposes.