P-NUCLEO-IOD7A1

Active

STM32 Nucleo pack for IO-Link device applications based on L6364Q transceiver, IPS4260LM power switch and STM32G071RB

Download databrief Order Direct

Product overview

Description

The P-NUCLEO-IOD7A1 is an STM32 Nucleo pack composed of the X-NUCLEO-IOD02A1 and X-NUCLEO-OUT07A1 expansion boards stacked on the NUCLEO-G071RB development board.

The X-NUCLEO-IOD02A1 features the L6364Q IO-Link device transceiver for the physical connection to an IO-Link master while the X-NUCLEO-OUT07A1 features an industrial digital output expansion board for STM32. The NUCLEO-G071RB features the necessary hardware resources to run the FP-IND-IODOUT1 function pack and to control the transceiver and the power switch.

The FP-IND-IODOUT1 combines an IO-Link demo stack library (derived from X-CUBE-IOD02) with the X-CUBE-IPS and features an example of IO-Link device sensor and actuator node.

The P-NUCLEO-IOD7A1 can be used for evaluation purpose and as a development environment.

The STM32 Nucleo pack provides an affordable and easy-to-use solution for the development of an IO-Link and SIO applications for the evaluation of IPS4260LM low side capabilities together with the STM32G071RB computation performance.

  • All features

    • X-NUCLEO-IOD02A1 IO-Link transceiver expansion board based on the L6364Q device
    • X-NUCLEO-OUT07A1 industrial digital output expansion board for STM32 Nucleo providing a powerful and flexible environment for the evaluation of the driving and diagnostic capabilities of the IPS4260LM (quad low-side intelligent power switch) in a digital output module connected to 0.5 A (per channel) / 2 A (one channel) industrial loads
    • NUCLEO-G071RB development board embedding the STM32G071RB based on high-performance Arm® Cortex®-M0+ 32-bit RISC core operating at up to 64 MHz frequency. Offering a high level of integration, it is suitable for a wide range of applications in consumer, industrial and appliance domains and ready for the Internet of Things (IoT) solutions.The device incorporate a memory protection unit (MPU), high-speed embedded memories (36 Kbytes of SRAM and up to 128 Kbytes of Flash program memory with read protection, write protection, proprietary code protection, and securable area), DMA, an extensive range of system functions, enhanced I/Os, and peripherals.
    • FP-IND-IODOUT1 function pack featuring IO-Link demo-stack for X-NUCLEO-IOD02A1 and control software for X-NUCLEO-OUT07A1

You might also like...

The current status of a product:
Active: Product is in volume production
Evaluation: Product is under characterization. Limited Engineering samples available
Preview: Product is in design stage
Target: Product is in design feasibility stage.No commitment taken to produce
Proposal: Marketing proposal for customer feedback.No commitment taken to design or produce
NRND: Not Recommended for New Design.Product is in volume production only to support customers ongoing production.
The RoHS status of a product:
ECOPACK 1: Initial grade to identify European RoHS compliant products.
ECOPACK 2: New grade to identify brominated chlorinated and antimony oxide flame retardant free products.
ECOPACK 3: Halogen free RoHS exemptions free products.
(*): ECOPACK 2 version available upon request.
(**): Some versions still existing in ECOPACK 1 or not compliant.
The current status of a product:
Active: Product is in volume production
Evaluation: Product is under characterization. Limited Engineering samples available
Preview: Product is in design stage
Target: Product is in design feasibility stage.No commitment taken to produce
Proposal: Marketing proposal for customer feedback.No commitment taken to design or produce
NRND: Not Recommended for New Design.Product is in volume production only to support customers ongoing production.
Budgetary PriceMain country of assembly or fabrication of the product.ECCNs are five character alpha-numeric designations used on the Commerce Control List to identify dual-use items for export control purposes. ECCNs are five character alpha-numeric designations used on the Commerce Control List to identify dual-use items for export control purposes.