STSW AutoDevKit embedded software

ST's AutoDevKit™ ecosystem includes software and firmware components for setting up the application prototype. Developers will appreciate its high-level and easy-to-use programming without having to know technical hardware details, while expert users can access advanced low-level functionalities and features.

Our AutoDevKit Ecosystem, combining AutoDevKit library with SPC5-STUDIO, offers an integrated development environment with software and firmware packages to speed-up the automotive application design.

 

 

Inside the development environment you can:

  • customize the project removing and adding new components
  • use automatic MCU pin allocation avoiding possible hardware conflicts
  • change the selected MCU without re-writing the source code
  • perform complex tasks using APIs
  • have a clear picture on how to connect the boards
  • choose among different compilers: GCC, Hightec, Green Hills
  • check your application with the embedded debugger
  • have your working prototype in a short time!