X-CUBE-53L1A1

Active
Design Win

Long Distance Ranging sensor software expansion for STM32Cube

Get Software Get Software Download databrief

Product overview

Description

The X-CUBE-53L1A1 software package is an expansion of the STM32Cube, to go with the X-NUCLEO-53L1A1 expansion board for STM32 Nucleo.

The source code of this package is based on STM32Cube and is aligned with the “multi-platform” file and directory structure to ease portability and code sharing across different STM32 MCU families.

The VL53L1X is the latest product based on ST’s patented FlightSenseTM technology. This is a ground-breaking technology allowing absolute distance to be measured independent of target reflectance. Instead of estimating the distance by measuring the amount of light reflected back from the object (which is significantly influenced by color and surface), the VL53L1X precisely measures the time the light takes to travel to the nearest object and reflect back to the sensor Time-of-Flight (ToF).

  • All features

    • Driver layer (VL53L1X API) for complete management of the VL53L1X long-distance ranging sensor integrated in theX-NUCLEO-53L1A1 expansion board
    • Easy portability across different MCU families, on the strength of STM32Cube
    • Free, user-friendly license terms
    • Example code for getting started with a simple ranging measurement
    • Data logging capabilities through serial com over USB.

Get Software

Software VersionThe current status of a product:
Active: Product is in volume production
Evaluation: Product is under characterization. Limited Engineering samples available
Preview: Product is in design stage
Target: Product is in design feasibility stage.No commitment taken to produce
Proposal: Marketing proposal for customer feedback.No commitment taken to design or produce
NRND: Not Recommended for New Design.Product is in volume production only to support customers ongoing production.
Product supplier(s)