X-NUCLEO-IDW04A1

NRND
Design Win

Wi-Fi expansion board based on SPWF04SA module for STM32 Nucleo

Download databrief

Product overview

Description

The X-NUCLEO-IDW04A1 Wi-Fi evaluation board is based on the SPWF04SA module and expands the STM32 Nucleo portfolio. The SPWF04SA module has an embedded STM32 MCU, a low-power Wi-Fi b/g/n SoC with integrated power amplifier and power management, and an SMD antenna. The SPWF04SA module relies on 2 MB MCU internal Flash. 1 MB of the internal Flash is for storing the user file system and to perform secure firmware update over the air (FOTA). A hardware interface allows the use of external memory to extend file system storage capability with no size limit. The firmware includes a complete IP stack, dynamic web pages with SSI to interact with the module and a REST API (get & post) for conveniently transferring files to and from servers in the cloud. The module can simultaneously behave as a socket server and socket client. The firmware supports secure sockets with TLS encryption, ensuring secure end-to-end communications with the cloud. The X-NUCLEO-IDW04A1 interfaces with the MCU on the STM32 Nucleo board via the UART serial port and SPI interface.

  • All features

    • Based on SPWF04SA Wi-Fi module
    • SPWF04SA module major characteristics:
      • Low power IEEE 802.11 b/g/n transceiver
      • Integrated SMD antenna
      • STM32 ARM Cortex®-M4, with 256 KB SRAM and 2 MB Flash memory
      • 1 MB Flash memory for user storage, extendable via SD/MMC interface or external SPI Flash
      • Integrated protocol stacks: TCP/IP (eight simultaneous TCP/UDP clients and two socket servers supporting up to eight clients each), TLS1.2
      • Application layer functions: web server supporting dynamic web pages
      • Open, WEP, WPA2 Personal, WPA2 Enterprise Security
      • WPS for station
      • System modes: station, IBSS, and miniAP (with up to five client STAs)
      • Firmware and FileSystem updates via UART and (secure) over the air (OTA)
      • 19 configurable GPIOs available
      • Advanced low-power modes
      • Simple AT command set host interface through UART, or equivalent proprietary protocol over SPI
      • Embedded real-time microPython environment for customer applications and on-board development
    • Compatible with STM32 Nucleo boards
    • Equipped both with Arduino® UNO R3 and (optional) ST morpho connector
    • Scalable solution; can cascade multiple boards for larger systems
    • Free development firmware library and examples, compatible with STM32Cube
    • X-NUCLEO-IDW04A1 hosts FCC, IC and CE certified SPWF04SA module
    • RoHS compliant

You might also like...

Quality and Reliability

Part Number Marketing Status RoHS Compliance Grade Material Declaration**
X-NUCLEO-IDW04A1
NRND
Ecopack2

X-NUCLEO-IDW04A1

Package:

Ecopack2

Material Declaration**:

Marketing Status

NRND

RoHS Compliance Grade

Ecopack2

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Swipe or click the button to explore more details Don't show this again
Part Number
Marketing Status
Budgetary Price (US$)*/Qty
Order from ST
Order from distributors
Package
Packing Type
RoHS
Country of Origin
ECCN (US)
ECCN (EU)
Supplier
Core Product
Board production status
X-NUCLEO-IDW04A1
Available at distributors

Distributor availability of X-NUCLEO-IDW04A1

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

X-NUCLEO-IDW04A1 NRND

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

X-NUCLEO-IDW04A1

Supplier:

ST

Core Product:

SPWF04SA

Board production status:

Temporary out of stock

Distributor Name

Distributor reported inventory date:

Swipe or click the button to explore more details Don't show this again

(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors