Product overview
Description
The X-NUCLEO-IHM04A1 is a dual brush DC motor drive expansion board based on the L6206 (DMOS dual full bridge driver) to drive dual bipolar DC or quad unipolar DC motors. It provides an affordable and easy-to-use solution for driving DC motors in your STM32 Nucleo project. The X-NUCLEO-IHM04A1 is compatible with the Arduino UNO R3 connector, and supports the addition of other expansion boards with a single STM32 Nucleo board. The user can also mount the ST Morpho connector.
-
All features
- Voltage range from 8 V to 50 V max.
- Phase current up to 2.8 A r.m.s.
- Direct output driving
- Mounting position for shunt resistors available
- Undervoltage lockout
- Programmable high side overcurrent protection
- Thermal protection shutdown
- Compatible with Arduino UNO R3 connector
- Compatible with STM32 Nucleo boards
- RoHS compliant
You might also like...
Featured Videos
Recommended for you
All resources
| Resource title | Version | Latest update |
|---|
Board Manufacturing Specifications (1)
| Resource title | Version | Latest update | |||
|---|---|---|---|---|---|
| ZIP | 1.0 | 13 Jan 2016 | 13 Jan 2016 |
Bill of Materials (1)
| Resource title | Version | Latest update | |||
|---|---|---|---|---|---|
| 1.0 | 13 Jan 2016 | 13 Jan 2016 |
Schematic Pack (1)
| Resource title | Version | Latest update | |||
|---|---|---|---|---|---|
| 2.0 | 13 Jan 2016 | 13 Jan 2016 |
Quality and Reliability
| Part Number | Marketing Status | Package | Grade | RoHS Compliance Grade | WEEE Compliant | Material Declaration** |
|---|---|---|---|---|---|---|
| X-NUCLEO-IHM04A1 | Active | CARD | Industrial | Ecopack2 | - | |
X-NUCLEO-IHM04A1
Package:
CARDMaterial Declaration**:
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
You’re now leaving st.com and will be re-directed to our Partner’s website.
For the latest innovations and solutions from ST, sign up for our newsletters.
Sample & Buy
| Part Number | Marketing Status | Budgetary Price (US$)*/Qty | Order from ST | Order from distributors | Package | Packing Type | RoHS | Country of Origin | ECCN (US) | ECCN (EU) | Supplier | Core Product | |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| X-NUCLEO-IHM04A1 | | | distributors No availability of distributors reported, please contact our sales office |
|
|
X-NUCLEO-IHM04A1 Active
(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors