X-CUBE-SPN4

Active
Design Win

Dual brush DC motor driver software expansion for STM32Cube

Get Software Get Software Download databrief

Product overview

Description

The X-CUBE-SPN4 is an expansion software package for STM32Cube. The software runs on the STM32 and includes drivers that recognize the L6206 device to provide complete management of control for brush DC motors. The expansion is built on STM32Cube software technology to ease portability across different STM32 microcontrollers. It is compatible with the X-NUCLEO-IHM04A1 STM32 expansion board connected to a NUCLEO-F401RE, NUCLEO-L053R8 or NUCLEO-F334R8 board. The software package includes sample applications for driving one bidirectional brush DC motor or four unidirectional brush DC motors.

  • All features

    • Driver layer for complete management of the L6206 dual DMOS full bridge driver
    • Example implementation to control one bidirectional brush DC motor or 4 unidirectional brush DC motors
    • Easy portability across different MCU families, thanks to STM32Cube
    • Free user-friendly license terms

Get Software

STM32 Ecosystem for Motor Control
offers many tools to ease the development of motor control applications

A free-form description of a component.Software VersionProduct supplier(s)ECCNs are five character alpha-numeric designations used on the Commerce Control List to identify dual-use items for export control purposes.ECCNs are five character alpha-numeric designations used on the Commerce Control List to identify dual-use items for export control purposes.