X-NUCLEO-IHM17M1

Active

Low voltage three-phase brushless DC motor driver expansion board based on STSPIN233 for STM32 Nucleo

Download databrief Order Direct

Product overview

Description

The X-NUCLEO-IHM17M1 is a low voltage three-phase brushless DC motor driver expansion board based on the STSPIN233 for STM32 Nucleo.

It provides an affordable and easy-to-use solution for the implementation of portable motor driving applications such as thermal printers, robotics and toys.

The X-NUCLEO-IHM17M1 is compatible with the Arduino UNO R3 connector and most STM32 Nucleo boards.

The board is designed for six-step and FOC algorithms with single and three-shunt sensing topology.

  • All features

    • Low voltage range from 1.8 V to 10 V
    • Current up to 1.3 Arms
    • Full overcurrent protection and short-circuit protection
    • Thermal shutdown
    • Compatible with STM32 Nucleo boards
    • Equipped with ST morpho connectors
    • Hall/Encoder motor sensor connector and circuit
    • Potentiometer available for speed regulation
    • RoHS compliant

You might also like...

The current status of a product:
Active: Product is in volume production
Evaluation: Product is under characterization. Limited Engineering samples available
Preview: Product is in design stage
Target: Product is in design feasibility stage.No commitment taken to produce
Proposal: Marketing proposal for customer feedback.No commitment taken to design or produce
NRND: Not Recommended for New Design.Product is in volume production only to support customers ongoing production.
The RoHS status of a product:
ECOPACK 1: Initial grade to identify European RoHS compliant products.
ECOPACK 2: New grade to identify brominated chlorinated and antimony oxide flame retardant free products.
ECOPACK 3: Halogen free RoHS exemptions free products.
(*): ECOPACK 2 version available upon request.
(**): Some versions still existing in ECOPACK 1 or not compliant.
The current status of a product:
Active: Product is in volume production
Evaluation: Product is under characterization. Limited Engineering samples available
Preview: Product is in design stage
Target: Product is in design feasibility stage.No commitment taken to produce
Proposal: Marketing proposal for customer feedback.No commitment taken to design or produce
NRND: Not Recommended for New Design.Product is in volume production only to support customers ongoing production.
Budgetary PriceMain country of assembly or fabrication of the product.ECCNs are five character alpha-numeric designations used on the Commerce Control List to identify dual-use items for export control purposes. ECCNs are five character alpha-numeric designations used on the Commerce Control List to identify dual-use items for export control purposes.