X-NUCLEO-LED61A1

Active

DC-DC LED driver expansion board based on LED6001 for STM32 Nucleo

Download databrief Order Direct

Product overview

Description

The X-NUCLEO-LED61A1 is an expansion board designed to provide a sample application for the compact LED driver based on LED6001. The expansion board is equipped with a single-channel, constant-current LED driver for boost or SEPIC topologies.The X-NUCLEO interfaces with the STM32 microcontroller. It is compatible with the Arduino™ UNO R3 connector.

The brightness of the LED string connected to its output can be controlled through a PWM signal (0 % - 100 % dimming) or a control voltage (analog dimming). Open/Short LED fault, feedback disconnection, LED overcurrent and output-to-ground short-circuit (SEPIC only) faults are detected and managed through the LED driver.

The expansion board is designed to provide examples for applications involving several LEDs arranged is a single string (e.g., indoor and architectural LED lighting, off-grid street lighting, emergency LED lighting, white goods, gaming, etc.).

  • All features

    • Single channel LED Driver, 350 mA constant current
    • PWM and analog brightness control with the STM32 Nucleo board
    • Selectable boost or SEPIC converter topology
    • Up to 92% efficiency (boost converter)
    • Open LED, feedback disconnection, LED overcurrent and output-to-ground short-circuit (SEPIC only) fault detection and management
    • Onboard photo-transistor for ambient light switch function (analog dimming)
    • Wide DC input voltage range: 8 V – 24 V
    • Compatible with Arduino™ UNO R3 connectors
    • Compatible with STM32 Nucleo boards
    • RoHS compliant

You might also like...

The current status of a product:
Active: Product is in volume production
Evaluation: Product is under characterization. Limited Engineering samples available
Preview: Product is in design stage
Target: Product is in design feasibility stage.No commitment taken to produce
Proposal: Marketing proposal for customer feedback.No commitment taken to design or produce
NRND: Not Recommended for New Design.Product is in volume production only to support customers ongoing production.
The RoHS status of a product:
ECOPACK 1: Initial grade to identify European RoHS compliant products.
ECOPACK 2: New grade to identify brominated chlorinated and antimony oxide flame retardant free products.
ECOPACK 3: Halogen free RoHS exemptions free products.
(*): ECOPACK 2 version available upon request.
(**): Some versions still existing in ECOPACK 1 or not compliant.
The current status of a product:
Active: Product is in volume production
Evaluation: Product is under characterization. Limited Engineering samples available
Preview: Product is in design stage
Target: Product is in design feasibility stage.No commitment taken to produce
Proposal: Marketing proposal for customer feedback.No commitment taken to design or produce
NRND: Not Recommended for New Design.Product is in volume production only to support customers ongoing production.
Budgetary PriceMain country of assembly or fabrication of the product.ECCNs are five character alpha-numeric designations used on the Commerce Control List to identify dual-use items for export control purposes. ECCNs are five character alpha-numeric designations used on the Commerce Control List to identify dual-use items for export control purposes.