Product overview
Description
The X-NUCLEO-NFC01A1 is a Dynamic NFC tag evaluation board to allow expansion of the STM32 Nucleo boards. It is compatible with the Arduino UNO R3 connector layout and it is designed around the M24SR64-Y. The M24SR64-Y device is a dynamic NFC/RFID tag IC with a dual interface. It embeds a 64 Kbit EEPROM memory. It can be operated from an I2C interface or by a 13.56 MHz RFID reader or a NFC phone.
The board is powered through the Arduino UNO R3 connectors. It also includes three LEDs for general purpose.
-
All features
- M24SR64-Y Dynamic NFC/RFID tag IC
- NFC antenna: 31 mm x 30 mm 13.56 MHz double layer inductive antenna etched on the PCB (ANT14)
- Compatible with STM32 Nucleo boards
- Equipped with Arduino UNO R3 connector
- Powered through the Arduino UNO R3 connectors
- 3 color LEDs for general purpose
You might also like...
STM32 Nucleo-64 development board with STM32F072RB MCU, supports Arduino and ST morpho connectivity
Dynamic NFC/RFID tag IC with 64-Kbit EEPROM, NFC Forum Type 4 Tag and I2C interface
Dynamic NFC/RFID tag IC with 2-Kbit EEPROM, NFC Forum Type 4 Tag and I2C interface
Featured Videos
learn how to un-pack and install X-NUCLEO-NFC01A1, STM32 Nucleo expansion board based M24SR Dynamic NFC tag
ARM mbed Integrated Development Environment using STM32 Nucleo platform
Recommended for you
Related Applications
Communications equipment, computers and peripherals
Functions
Industrial
All resources
Resource title | Version | Latest update |
---|
Product Specifications (1)
Resource title | Version | Latest update | ||
---|---|---|---|---|
1.0 | 19 Sep 2016 | 19 Sep 2016 |
Application Notes (1)
Resource title | Version | Latest update | ||
---|---|---|---|---|
1.0 | 18 Dec 2014 | 18 Dec 2014 |
User Manuals (1)
Resource title | Version | Latest update | ||
---|---|---|---|---|
2.0 | 31 Oct 2014 | 31 Oct 2014 |
Presentations (1)
Resource title | Version | Latest update | ||
---|---|---|---|---|
1.0 | 13 Jan 2016 | 13 Jan 2016 |
Brochures (1)
Resource title | Version | Latest update | ||
---|---|---|---|---|
12.2024 | 17 Dec 2024 | 17 Dec 2024 |
License Agreement (1)
Resource title | Version | Latest update | ||
---|---|---|---|---|
1 | 01 Aug 2015 | 01 Aug 2015 |
Evaluation Board Terms of Use (1)
Resource title | Version | Latest update | ||
---|---|---|---|---|
2.0 | 15 Jan 2025 | 15 Jan 2025 |
All resources
Resource title | Version | Latest update |
---|
Board Manufacturing Specifications (1)
Resource title | Version | Latest update | ||
---|---|---|---|---|
ZIP | 1.0 | 01 Aug 2015 | 01 Aug 2015 |
Bill of Materials (1)
Resource title | Version | Latest update | ||
---|---|---|---|---|
1 | 01 Aug 2015 | 01 Aug 2015 |
Schematic Pack (1)
Resource title | Version | Latest update | ||
---|---|---|---|---|
1.0 | 01 Aug 2015 | 01 Aug 2015 |
If you don't want to login now, you can download the CAD design file by simply providing your name and e-mail address in the form below and validating it.
This allows us to stay in contact and inform you about updates of this CAD design file.
For subsequent downloads this step will not be required for most of our CAD design files.
To validate your e-mail and start the download, please click on the link inside the e-mail that has been sent to you. This link will be valid for 24 hours. Please check your spam filters in case you did not receive the e-mail.
Unfortunately, the link you clicked didn't work. Don't worry, here are the steps you can take to get your download started:
If you still can't download the CAD design file, please reach out to us on the ST Community and we will help you- Ensure you are using the same browser used to made the initial request
- Check that cookies are allowed in your browser
- Update your browser to its latest version
- Please also note that links forwarded by somebody else will not work
The e-mail address that you have entered during the download attempt has not yet been validated. Please check your inbox for the e-mail with the download link. In case you did not receive the e-mail, or you entered a wrong e-mail address, you can start-over the process.
Quality and Reliability
Part Number | Marketing Status | RoHS Compliance Grade | Material Declaration** |
---|---|---|---|
X-NUCLEO-NFC01A1 | Active | Ecopack2 | |
Marketing Status
RoHS Compliance Grade
Ecopack2
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
Sample & Buy
Part Number | Marketing Status | Budgetary Price (US$)*/Qty | Order from ST | Order from distributors | Package | Packing Type | RoHS | Country of Origin | ECCN (US) | ECCN (EU) | Supplier | Core Product | Board production status | ||||||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
X-NUCLEO-NFC01A1 | Active | 10.0 / 1 | Available at 3 distributors Distributor availability of X-NUCLEO-NFC01A1
Distributor reported inventory date: 4/16/2025 | | | | Buy from Distributor | | CHINA | EAR99 | NEC | ST | M24SR | Stock available |
X-NUCLEO-NFC01A1 Active
Part Number:
X-NUCLEO-NFC01A1
Supplier:
ST
Core Product:
M24SR
Board production status:
Stock available
Farnell Element14
Stock
8Min.Order
1MOUSER
Stock
6Min.Order
1DIGIKEY
Stock
9Min.Order
1Distributor reported inventory date: 4/16/2025
Stock
Min.Order
(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors