Product overview
Description
M24SR64-Y belongs to the ST25 family which includes all STMicroelectronics NFC/RFID tag and reader products.
The M24SR64-Y device is a dynamic NFC/RFID tag IC with a dual interface. It embeds an EEPROM memory. It can be operated from an I2C interface or by a 13.56 MHz RFID reader or an NFC phone.
The I2C interface uses a two-wire serial interface, consisting of a bidirectional data line and a clock line. It behaves as a slave in the I2C protocol.
The RF protocol is compatible with ISO/IEC 14443 Type A and NFC Forum Type 4 Tag.
-
All features
- I2C interface
- Two-wire I2C serial interface supports 1 MHz protocol
- Single supply voltage: 2.7 V to 5.5 V
- Contactless interface
- NFC Forum Type 4 Tag
- ISO/IEC 14443 Type A
- 106 Kbps data rate
- Internal tuning capacitance: 25 pF
- Memory
- 8-Kbyte (64-kbit) EEPROM
- Support of NDEF data structure
- Data retention: 200 years
- Write cycle endurance:
- 1 million Write cycles at 25 °C
- 600k Write cycles at 85 °C
- 500k Write cycles at 105 °C
- Read up to 246 bytes in a single command
- Write up to 246 bytes in a single command
- 7 bytes unique identifier (UID)
- 128 bits passwords protection
- Package
- 8-lead small-outline package (SO8) ECOPACK2®
- TSSOP8 ECOPACK2®
- UFDFPN8 ECOPACK2®
- Digital pad
- GPO: configurable General Purpose Output
- RF disable: activation/deactivation of RF commands
- Temperature range
- From - 40 °C up to 105 °C for I2C operation
- From - 40 °C up to 85 °C for RF operation
- I2C interface
eDesignSuite
eDesignSuite is a comprehensive set of easy-to-use design-aid utilities ready to help you streamline the system development process with a wide range of ST products.
Power Management Design Center
Thermal-electrical Simulators for Components
Signal Conditioning Design Tool
NFC/RFID Calculators
Power Supply Design Tool
LED Lighting Design Tool
Digital Power Workbench
Power Tree Designer
AC Switches Simulator
Rectifier Diodes Simulator
STPOWER Studio
Twister Sim
TVS Simulator
Estimate
Active Filters
Comparators
Low side Current Sensing
High side Current Sensing
NFC Inductance
UHF Link Budget
NFC Tuning Circuit
You might also like...
Recommended for you
EDA Symbols, Footprints and 3D Models
Quality and Reliability
Part Number | Marketing Status | Package | Grade | RoHS Compliance Grade | Material Declaration** |
---|---|---|---|---|---|
M24SR64-YDW6T/2 | Active | TSSOP-8L | Industrial | Ecopack2 | |
M24SR64-YMC6T/2 | Active | UFDFPN 8 2x3x0.6 | Industrial | Ecopack2 | |
M24SR64-YMN6T/2 | Active | SO8 | Industrial | Ecopack2 |
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
Sample & Buy
Part Number | Marketing Status | Budgetary Price (US$)*/Qty | Order from ST | Order from distributors | Package | Packing Type | RoHS | Country of Origin | ECCN (US) | ECCN (EU) | Operating temperature (°C) | Operating Temperature (°C) (max) | Free Samples | ESample Max Qty | ||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
min | max | |||||||||||||||
M24SR64-YMN6T/2 | | | distributors No availability of distributors reported, please contact our sales office |
|
| |||||||||||
M24SR64-YMC6T/2 | | | distributors No availability of distributors reported, please contact our sales office |
|
| |||||||||||
M24SR64-YDW6T/2 | | | distributors No availability of distributors reported, please contact our sales office |
|
|
M24SR64-YMN6T/2 Active
M24SR64-YMC6T/2 Active
M24SR64-YDW6T/2 Active
(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors