X-NUCLEO-OUT02A1

Active

Industrial digital output expansion board based on ISO8200AQ for STM32 Nucleo

Download databrief Order Direct

Product overview

Description

The X-NUCLEO-OUT02A1 is an industrial digital output expansion board for STM32 Nucleo. It provides a powerful and flexible environment for the evaluation of the driving and diagnostic capabilities of the ISO8200AQ octal high-side smart power solid state-relay, with embedded galvanic isolation and 20 MHz SPI control interface, in a digital output module connected to 0.7 A industrial loads.

The X-NUCLEO-OUT02A1 directly interfaces with the microcontroller on the STM32 Nucleo driven by GPIO pins and Arduino® R3 connectors.

The galvanic isolation between the microcontroller and the process stage is guaranteed by the ISO8200AQ.

The expansion board can be connected to either a NUCLEO-F401RE or a NUCLEO-G431RB development board.

It is also possible to evaluate a 16-channel digital output system enabling the daisy chaining feature on two X-NUCLEO-OUT02A1 stacked expansion boards.

  • All features

    • Based on the ISO8200AQ whose main characteristics are:
      • Embedded 4 kV galvanic isolation
      • Radio frequency communication between the logic and process sides for maximum noise immunity
      • Very low power dissipation (RON(MAX) = 220 mΩ)
      • Fast decay for inductive loads
      • 20 MHz SPI I/F on logic side
      • VCC power good diagnostics
      • Overload and overheating protections with thermal shutdown and diagnostics
      • QFN-32L (9x11x1 mm) package
    • 10.5 to 33 V operating voltage range
    • Green LED (x8) for output on/off status
    • Red LED for process supply power good fault
    • Red LED for overload and overheating
    • Supply reverse polarity protection
    • EMC compliance according to IEC61000-4-2, IEC61000-4-3, IEC61000-4-5
    • Compatible with STM32 Nucleo boards
    • Equipped with Arduino® UNO R3 connectors
    • CE certified
    • RoHS and China RoHS compliant

You might also like...

The current status of a product:
Active: Product is in volume production
Evaluation: Product is under characterization. Limited Engineering samples available
Preview: Product is in design stage
Target: Product is in design feasibility stage.No commitment taken to produce
Proposal: Marketing proposal for customer feedback.No commitment taken to design or produce
NRND: Not Recommended for New Design.Product is in volume production only to support customers ongoing production.
The RoHS status of a product:
ECOPACK 1: Initial grade to identify European RoHS compliant products.
ECOPACK 2: New grade to identify brominated chlorinated and antimony oxide flame retardant free products.
ECOPACK 3: Halogen free RoHS exemptions free products.
(*): ECOPACK 2 version available upon request.
(**): Some versions still existing in ECOPACK 1 or not compliant.
The current status of a product:
Active: Product is in volume production
Evaluation: Product is under characterization. Limited Engineering samples available
Preview: Product is in design stage
Target: Product is in design feasibility stage.No commitment taken to produce
Proposal: Marketing proposal for customer feedback.No commitment taken to design or produce
NRND: Not Recommended for New Design.Product is in volume production only to support customers ongoing production.
Budgetary PriceMain country of assembly or fabrication of the product.ECCNs are five character alpha-numeric designations used on the Commerce Control List to identify dual-use items for export control purposes. ECCNs are five character alpha-numeric designations used on the Commerce Control List to identify dual-use items for export control purposes.