Product overview
Description
The X-NUCLEO-PGEEZ1 expansion board is designed for the M95P32 series SPI page EEPROM for data reading and writing.
This expansion board allows developers to evaluate the new memory page EEPROM through a single/dual/quad SPI interface.
It acts as an external storage device that can be used to store data, such as manufacturing traceability, calibration, user settings, error flags, data logs, and monitoring data to build more flexible and accurate applications.
The X-NUCLEO-PGEEZ1 expansion board can be plugged on top of an STM32 Nucleo-144 (via ZIO connectors) or STM32 Nucleo-64 (via Arduino® UNO R3 connectors).
-
All features
- Up to 32-Mbits SPI bus embedded page EEPROM
- 50 MHz read single output
- 80 MHz fast read single/dual/quad output with one dummy byte
- Page program with buffer load
- Ultra-low power consumption
- Free comprehensive development firmware library and sample implementation available when the X-NUCLEO-PGEEZ1 expansion board is plugged on top of a NUCLEO-F401RE, NUCLEO-L053R8, NUCLEO-G474RE, or NUCLEO-H743ZI development board
- Developer can choose and solder an EEPROM to be tested using the evaluation software provided