Product overview
Description
The X-NUCLEO-S2868A2 expansion board is based on the S2-LP ultra-low power RF transceiver and operates in the 868 MHz ISM frequency band.
The X-NUCLEO-S2868A2 interfaces with the STM32 Nucleo microcontroller via SPI connections and GPIO pins. You can change some of the GPIOs by mounting or removing the resistors.
The expansion board is compatible with ST morpho and Arduino UNO R3 connectors.
-
All features
- Based on S2-LP radio
- S2-LP narrow band ultra-low power sub-1 GHz transceiver tuned for 860 - 940 MHz frequency band
- Programmable RF output power up to +16 dBm
- Modulation schemes: 2-FSK, 2-GFSK, 4-FSK, 4-GFSK, OOK and ASK
- Air data rate from 0.1 to 500 kbps
- Ultra-low power consumption: 7 mA RX and 10 mA TX at +10 dBm
- IEEE 802.15.4g hardware packet support with whitening, FEC, CRC and dual SYNC word detection
- RX and TX 128 byte FIFO buffers
- Support to wireless M-Bus
- Excellent performance of receiver sensitivity (up to -130 dBm)
- Automatic acknowledgement, retransmission and timeout protocol engine
- Compatible with STM32 Nucleo boards
- Compatible with Arduino UNO R3 connectors
- BALF-SPI2-01D3 IPD balun for matching network and harmonics filter
- Sigfox compatible
- Sample firmware for P2P communication
- 6LoWPAN compatible thanks to STM32Cube
- RoHS and WEEE compliant
You might also like...
Featured Videos
The X-CUBE-SUBG2 is an expansion software package for STM32Cube. The software runs on the STM32 and includes drivers that recognize the Sub-1 GHz RF communication for S2-LP. It is built on STM32Cube software technology to ease portability across different STM32 microcontrollers. This video shows how to use the X-CUBE-SUBG2 pack in the STM32CubeMX tool.