FP-SNS-MOTENVWB1

Active
Design Win

STM32Cube function pack for STM32WB with BLE connectivity and environmental and motion sensors

Get Software Download databrief

Product overview

Description

The FP-SNS-MOTENVWB1 function pack for STM32Cube lets you connect your IoT node to a smartphone via Bluetooth® Low Energy (BLE) and use a suitable Android or iOS application such as the STBLESensor app to view real-time motion, environmental (temperature, pressure and relative humidity), and Time-of-Flight sensor data.

The package also enables advanced functions such as the sensor data fusion, accelerometer-based real-time activity recognition, carry position, gesture recognition, pedometer, motion intensity, compass, and object distance.

Together with the suggested combination of STM32WB and other ST devices, it can be used to develop specific wearable and environmental applications, or smart things applications in general.

The software runs on the STM32WB microcontroller and includes all the necessary drivers to recognize the devices on the STM32WB55 Nucleo development board (P-NUCLEO-WB55 or NUCLEO-WB55RG), X-NUCLEO-IKS01A3 (or X-NUCLEO-IKS4A1), and X-NUCLEO-53L3A2 (optional) expansion board.

The software is available also on GitHub, where the users can signal bugs and propose new ideas through [Issues] and [Pull Requests] tabs.

  • All features

    • Complete firmware to develop an IoT node with Bluetooth® Low Energy connectivity, environmental, motion, and Time-of-Flight sensors
    • Middleware libraries for sensor data fusion, accelerometer-based real-time activity recognition, carry position, gesture recognition, motion intensity recognition, and pedometer
    • Compatible with STM32CubeMX, it can be downloaded from and installed directly into STM32CubeMX
    • Compatible with STBLESensor applications for Android/iOS to perform sensor data reading, motion algorithm feature demo, and firmware update (FOTA)
    • Sample implementation available for the X-NUCLEO-IKS01A3 (or X-NUCLEO-IKS4A1) and X-NUCLEO-53L3A2 (optional) connected to a P-NUCLEO-WB55 or NUCLEO-WB55RG
    • Easy portability across different MCU families, thanks to STM32Cube

Get Software

STMicroelectronics recommends always keeping your software up to date