SPC5-FLASHER

Active
Design Win

SPC5 Flasher is a tool for serial programming microcontrollers of the SPC5x family.

Get Software Download databrief

Product overview

Description

SPC5-Flash Programmer application is developed to manage the Flash using the BAM/BAF functionality (erasing, programming, verification, dumping and checksum function) on different targets via SCI, CAN and K-line in the same tool.

The application GUI is a user friendly interface that allows the user to connect the tool with the target using a USB dongle and to perform the tool’s functionalities.

The application board should have at least one of the interfaces available.

  • All features

    • SPC5x family supported
    • Flash program: binary image file (s19, run, hex)
    • Flash erase: all data flash sectors
    • Flash dump: save the Flash content in a file (hex format)
    • Flash blank check: all data flash sectors
    • Flash verify: check the Flash content with a binary image file
    • Unsecured sequence for censored device: sending the private password selected from the GUI
    • Interface supported: SCI, K-Line and CAN

Get Software