STM32CubeC0

Active
Design Win

STM32Cube MCU Package for STM32C0 series (HAL, Low-Layer APIs and CMSIS, File system, RTOS - and examples running on ST boards)

Get Software Download databrief

Product overview

Description

STM32Cube is an STMicroelectronics original initiative to significantly improve developer productivity by reducing development effort, time and cost. STM32Cube covers the whole STM32 portfolio.

STM32Cube includes STM32CubeMX, a graphical software configuration tool that allows the generation of C initialization code using graphical wizards.

It also comprises the STM32CubeC0 MCU Package composed of the STM32Cube hardware abstraction layer (HAL) and the low-layer (LL) APIs, plus a consistent set of middleware components (Azure® RTOS , FileX/LevelX, ThreadX, and OpenBootloader). All embedded software utilities are delivered with a full set of examples running on STMicroelectronics boards.

The STM32Cube HAL is an STM32 embedded software layer that ensures maximized portability across the STM32 portfolio, while the LL APIs make up a fast, light-weight, expert-oriented layer which is closer to the hardware than the HAL. HAL and LL APIs can be used simultaneously with a few restrictions.

Both the HAL and LL APIs are production–ready, checked with CodeSonar® static analysis tool, and developed in compliance with MISRA C® guidelines, following a process certified according to IEC 61508 systematic capability 2 level (SC2). Reports are available on demand.

STM32CubeC0 gathers in one single package all the generic embedded software components required to develop an application on STM32C0 microcontrollers. Following STM32Cube initiative, this set of components is highly portable to other STM32 Series. In addition, the low-layer APIs provide an alternative, high-performance, low-footprint solution to the STM32CubeC0 HAL at the cost of portability and simplicity.

HAL and LL APIs are available in open-source BSD license for user convenience.

  • All features

    • Consistent and complete embedded software that provides hardware abstraction to easily develop end-user firmware
    • Maximized portability between all STM32 series supported by STM32Cube
    • More than 100 examples and applications for easy understanding, all compatible with STM32CubeMX to facilitate the configuration through a graphical tool
    • Production‑ready HAL and LL API drivers, checked with CodeSonar® static analysis tool and developed in compliance with MISRA C® guidelines, following a process certified according to IEC 61508 systematic capability 2 level (SC2)
    • CMSIS CORE, DSP, and RTOS software components
    • STM32C0 comprehensive middleware offer built around Microsoft® Azure® RTOS middleware, plus OpenBL
    • Free-of-charge, user-friendly license terms
    • Update mechanism with new-release notification capability
    • Published on GitHub in addition to www.st.com to propagate bug fixes and improvements faster, open for pull requests and issues to facilitate user contributions and direct feedback

Get Software

STMicroelectronics recommends always keeping your software up to date
STM32 MCU Developer Zone
Everything for STM32 MCU developers, in one place.