STM32CubeN6

Active
Design Win

STM32Cube MCU Package for STM32N6 series (HAL, CMSIS devices, and examples running on ST boards)

Get Software Download databrief

Product overview

Description

STM32Cube is an STMicroelectronics original initiative to significantly improve developer productivity by reducing development effort, time and cost. STM32Cube covers the whole STM32 portfolio.

STM32Cube includes STM32CubeMX, a graphical software configuration tool that allows the generation of C initialization code using graphical wizards.

It also comprises the STM32CubeN6 MCU Package composed of the STM32Cube hardware abstraction layer (HAL) and the low-layer (LL) APIs, plus a consistent set of middleware components (Azure® RTOS USBX, FileX/LevelX, ThreadX, NetX Duo, USB Power Delivery, H.264 video encoder API, OpenBootloader, MCUboot, external memory manager and loader, image signal processing (ISP) library). All embedded software utilities are delivered with a full set of examples running on STMicroelectronics boards.

The STM32Cube HAL is an STM32 embedded software layer that ensures maximized portability across the STM32 portfolio, while the LL APIs make up a fast, light-weight, expert-oriented layer which is closer to the hardware than the HAL. HAL and LL APIs can be used simultaneously with a few restrictions.

Both the HAL and LL drivers have been developed in compliance with V‑Model requirements for design, implementation, and tests. Furthermore, the STMicroelectronics specific validation process adds a deeper qualification level, such as compliance with MISRA C®: 2012 guidelines, elimination of possible runtime errors with the Synopsys® Coverity® static analysis tool, and code coverage by running tests on STM32 hardware with the LDRA® dynamic analysis tool (on new drivers or with recent significant updates). Reports are available on demand.

STM32CubeN6 gathers in one single package all the generic embedded software components required to develop an application on STM32CubeN6 microcontrollers. Following STM32Cube initiative, this set of components is highly portable to other STM32 series. In addition, the low-layer APIs provide an alternative, high-performance, low-footprint solution to the STM32CubeN6 HAL at the cost of portability and simplicity.

HAL and LL APIs are available in open-source BSD license for user convenience.

  • All features

    • Consistent and complete embedded software that provides hardware abstraction to easily develop end-user firmware
    • Maximized portability across all STM32 series supported by STM32Cube
    • Up to 180 examples and applications for easy understanding, all compatible with STM32CubeMX to facilitate the configuration through a graphical tool
    • HAL and LL APIs, developed in compliance with MISRA C®: 2012 guidelines, elimination of possible runtime errors with Synopsys® Coverity® static analysis tool, and code coverage by running tests on STM32 hardware with the LDRA® dynamic analysis tool (on new drivers or with recent significant updates).
    • CMSIS CORE, DSP, and RTOS software components
    • STM32N6 comprehensive middleware offer built around Microsoft® Azure® RTOS middleware and other in-house (H.264 video encoder, OpenBootloader, external memory manager and loader, image signal processing)
    • Free-of-charge, user-friendly license terms
    • Update mechanism with new-release notification capability

Get Software

STMicroelectronics recommends always keeping your software up to date