Product overview
Description
STM32Cube is an STMicroelectronics original initiative to make the life of the developer easier by reducing development effort, time, and cost. STM32Cube covers the entire STM32 portfolio.
STM32Cube includes STM32CubeMX, a graphical software configuration tool that allows the generation of C initialization code using graphical wizards.
It also comprises the STM32CubeU3 MCU Package, composed of the STM32Cube hardware abstraction layer (HAL) and the low-layer (LL) APIs, a consistent set of middleware components, including ThreadX, FileX, LevelX, NetX Duo, USBX, touch library, Mbed TLS, and OpenBL. All embedded software utilities are delivered with a full set of examples running on STMicroelectronics boards.
The STM32Cube HAL is an STM32 embedded software layer that ensures maximized portability across the STM32 portfolio, while the LL APIs make up a fast, light-weight, expert-oriented layer, which is closer to the hardware than the HAL. HAL and LL APIs can be used simultaneously with a few restrictions.
Both the HAL and LL drivers have been developed in compliance with V‑Model requirements for design, implementation, and tests. Furthermore, the STMicroelectronics‑specific validation process adds a deeper qualification level, such as compliance with MISRA C®:2012 guidelines, elimination of possible runtime errors with the Synopsys® Coverity® static analysis tool, and code coverage by running tests on STM32 hardware with the LDRA dynamic analysis tool (on new drivers or after significant updates). Reports are available on demand.
STM32CubeU3 gathers in one single package all generic embedded software components required to develop an application on STM32U3 series. Following the STM32Cube initiative, this set of components is highly portable, not only within the STM32U3 series, but also to other STM32 series. In addition, the low-layer APIs provide an alternative, high-performance, low-footprint solution to the STM32CubeU3 HAL at the cost of portability and simplicity.
HAL and LL APIs are available in open-source BSD license for user convenience.
-
All features
- Consistent and complete embedded software that provides hardware abstraction to easily develop end-user firmware
- Maximized portability between all STM32 series supported by STM32Cube, with more than 280 examples and applications for easy understanding, all compatible with STM32CubeMX to facilitate the configuration through a graphical tool
- Production–ready HAL and LL APIs, developed in compliance with MISRA C®:2012 guidelines, and elimination of possible runtime errors with Synopsys® Coverity® static analysis tool
- Comprehensive STM32U3-dedicated middleware offer including USBX, Azure® RTOS, OpenBL, and Mbed TLS.
- STM32 touch sensing library (TSL), used to support the touch sensing controller peripheral (TSC)
- CMSIS CORE, DSP, and RTOS software components
- Free-of-charge, user-friendly license terms
- Update mechanism with new-release notification capability
Get Software
Part Number | General Description | Latest version | Supplier | ECCN (EU) | ECCN (US) | Download |
---|---|---|---|---|---|---|
STM32CubeU3 | STM32Cube MCU Package for STM32U3 series | 1.1.0 | ST | NEC | 5D992.c | Get latest |