Product overview
Description
The STSW-AKI software is the graphical user interface allowing to easily use the STEVAL-AKI001V1 and STEVAL-AKI002V1 boards.
ADC120 and ADC1283 are both eight-channel pure CMOS 12-bit analog-to-digital converter.
The STSW-AKI software allows to read each channel of the ADC120 or ADC1283.
The STSW-AKI converts and directly shows the values from the temperature sensors of the STEVAL-AKI001V1.
It also allows to see the evolution of the measured value thanks to a graphic.
-
All features
- Real-time monitoring of ADC120 and ADC1283
- Hexadecimal display
- Automated voltage conversion
- Graphic display
- Possibility to save data in a .CSV file