STSW-BNRG1STLINK

Active
Design Win

BlueNRG-1 ST-LINK utility for BlueNRG-1, BlueNRG-2 MCU

Get Software Get Software Download databrief

Product overview

Description

The BlueNRG-1 ST-LINK utility is a full-featured software interface for programming BlueNRG-1 and BlueNRG-2 devices.

This utility provides an easy-to-use and efficient environment for reading, writing to and verifying the device memory.

The tool offers a wide range of features to program BlueNRG-1 and BlueNRG-2 memories (Flash, RAM), to verify the programming content (verify while and after programming, compare with file) and to automate the programming of microcontrollers.

The BlueNRG-1 ST-LINK utility software package is available for free download and is delivered in two versions: the GUI (Graphical User Interface) version and the CLI (Command Line Interface) version.

  • All features

    • Free download software
    • Supports Motorola S19, Intel® HEX and binary formats
    • Load, Edit and Save executable and/or data files generated by the Assembler/Linker or C compilers
    • Erase, Program, View and Verify device Flash memory contents
    • Automates programming of BlueNRG-1 and BlueNRG-2 devices (Erase, Verify, Programming)
    • Offers a command line interface
    • Compares file with target memory
    • Supports memory and core status view in Live update mode
    • ST-LINK/V2 firmware upgrade

Get Software

A free-form description of a component.ECCNs are five character alpha-numeric designations used on the Commerce Control List to identify dual-use items for export control purposes.ECCNs are five character alpha-numeric designations used on the Commerce Control List to identify dual-use items for export control purposes. Product supplier(s)Software Version