STSW-DFU-EEPRMA

Active
Design Win

Device firmware upgrade over Bluetooth using external page EEPROM (M95P32) with BlueNRG-LP or BlueNRG-LPS evaluation board

Get Software Get Software Download databrief

Product overview

Description

The STSW-DFU-EEPRMA is a device firmware upgrade STSW package with support of external M95P32-I EEPROM connected to either STEVAL-IDB011V1, STEVAL-IDB011V2 or STEVAL-IDB012V1 on X-NUCLEO-PGEEZ1 EEPROM memory expansion board.

  • All features

    • Firmware demo for STEVAL-IDB011V1, STEVAL-IDB011V2, or STEVAL-IDB012V1 with X-NUCLEO-PGEEZ1 EEPROM memory expansion board
    • Binary executables can be shared over Bluetooth to the device, which are first written directly to an external M95P32 EEPROM
    • The solution uses STBLESensor classic application available for both iOS and Android platforms
    • Flash upgrade from external M95P32 EEPROM
    • OTA service manager based approach, which includes Bluetooth OTA service, its characteristics and OTA reset manager capabilities
    • Application image not required to include OTA firmware upgrade service
    • Sample application demonstrating complete FOTA service

Get Software

A free-form description of a component.ECCNs are five character alpha-numeric designations used on the Commerce Control List to identify dual-use items for export control purposes.ECCNs are five character alpha-numeric designations used on the Commerce Control List to identify dual-use items for export control purposes. Product supplier(s)Software Version