STSW-IDI001

Active
Design Win

Software developer tool for sensor hub applications

Get Software Download databrief

Product overview

Description

The software gathers drivers for a wide range of ST sensors. It is built on the STM32-Cube framework which makes it easy to expand and adapt the software for specific applications.

The package comes with a data logger application with two major features: sensor data and multichannel audio streaming via USB (Virtual COM Port + AudioIN composite class), and sensor data storage on an SD card.

  • All features

    • Compatible with STM32-Cube framework
    • Data logger example application
    • Complete middleware to easily communicate with a client application using a proprietary protocol
    • Audio + CDC class USB driver to allow the device to be recognized as a standard USB microphone and a Virtual COM port
    • Third party real-time operating system for multi-tasking applications
    • Third party FAT file system module for small embedded systems
    • Easy portability across different MCU families, thanks to STM32Cube
    • Free, user-friendly license terms

Get Software