STSW-IOD02L051

Active
Design Win

STM32Cube application software for STDES-IOD002V1, with IO-Link demo stack, IODD file and internal temperature sensors monitoring

Get Software Download databrief

Product overview

Description

STSW-IOD02L051 is an STM32Cube software package enabling IO-Link communication when the STDES-IOD002V1 is connected to an IO-Link master.

STM32Cube is a combination of a full set of PC software tools and embedded software blocks running on STM32 microcontrollers and microprocessors.

Based on the STM32CubeHAL, the STSW-IOD02L051 extends STM32Cube by providing a board support package (BSP) for an IO-Link communication based on a demo-stack library managing data coming from internal L6364Q and STM32L051T8 temperature sensors.

The architecture of this application software facilitates the integration with other software (also X-CUBE based) with the aim of creating examples for the most common application technologies.

Included libraries enable functions creating a real and usable system for developers.

Hardware drivers and abstract low-level details allow the middleware components and applications to access data in a hardware-independent manner. The IO-Link demo-stack is included in the middleware libraries.

The software package includes the IODD file to be uploaded onto the user's IO-Link master.

Included software can be used in three integrated development environments (IDEs): IAR, KEIL and STM32CubeIDE.

  • All features

    • Software package to build IO-Link device applications for STDES-IOD002V1 board based on L6364Q and STM32L051T8 microcontroller
    • Middleware library featuring IO-Link device mini-stack for L6364Q
    • Ready-to-use monitoring of L6364Q and microcontroller embedded temperature sensors
    • Easy source code integration for additional ISM330DHCX or IIS2MDC external sensors connected to the embedded sensor interface
    • Easy portability across different MCU families, thanks to STM32Cube
    • Free, user-friendly license terms

Get Software