Product overview
Description
STSW-L9026-Y0 is the PC Graphical User Interface (GUI) dedicated to set and control EVAL-L9026-YO hardware tool for evaluation of L9026 Configurable multi-channels driver 2HS + 6HS/LS.
STSW-L9026-Y0 allows the control of all the L9026 functionalities thanks to multiple tab for configuration, Loads ON/OFF switch, internal PWM generators configuration, complete diagnostics monitoring, register level control.
In order to work with EVAL-L9026-Y0, STSW-L9026-Y0 GUI needs a PT&S Connect (order code: PTSCONNECTUM) tool to communicate with the host PC.
-
All features
- Complete graphical user interface (GUI) for EVAL-L9026-YO evaluation board
- Can be used to evaluate L9026 via EVAL-L9026-YO
- Allows the control of all the L9026 functionalities such as internal PWM generators, HS/LS configurations, ON/OFF load switch. Two parallel inputs are also available to control dedicated outputs
- High-level and register level control of L9026 are available
- Complete diagnostic monitoring
- To be used with PT&S Connect (order code PTSCONNECTUM)