STSW-L99615C

Active
Design Win

Software GUI for L9961 evaluation board

Get Software Get Software Download databrief

Product overview

Description

The STSW-L99615C software package includes the L9961 GUI .exe installer, the application sample scripts to enable the monitoring of key parameters such as cell voltage, battery current and temperature acquisitions, and the binary code to flash the NUCLEO-G071RB STM32 Nucleo-64 development board.

It permits the evaluation of the L9961 IC for industrial battery management applications up to 5 cells.

The STSW-L99615C allows the control of all the L9961 functionalities, thanks to multiple configuration tabs, complete diagnostic monitoring, and register level control.

The GUI manages data logging and data export for offline data analysis.

The binary code runs on the STM32G071RB microcontroller of the NUCLEO-G071RB.

  • All features

    • Can be used to evaluate L9961 via STEVAL-L99615C
    • Data acquisition of cell voltages, battery pack voltage, battery current and temperature via NTC
    • Allows the control of all the L9961 functionalities such as coulomb counting and cell balancing
    • Complete diagnostic monitoring
    • Register level control of L9961
    • Data logging and data export

Get Software