STSW-LP-PROFILES

Active
Design Win

BlueNRG-LP, BlueNRG-LPS Bluetooth LE Profiles SW package

Get Software Get Software Download databrief

Product overview

Description

The SW package also provides a set of profiles test applications allowing basic Bluetooth Low Energy (LE) profiles working scenarios to be demonstrated and the compliance with the Bluetooth LE profiles specifications to be tested.

Each profile test application comes with a complete set of headers, source files and project files.

The SW package supports the BlueNRG-LP, BlueNRG-LPS kit platforms available on the relative web pages.

  • All features

    • Bluetooth Low Energy profiles library SW package supporting the BlueNRG-LP, BlueNRG-LPS Bluetooth Low Energy (LE) system-on-chips
    • Bluetooth Low Energy profiles binary libraries for central and peripheral roles
    • Bluetooth Low Energy profiles APIs and event callback interfaces
    • Bluetooth Low Energy stack binary library
    • Bluetooth Low Energy profiles test applications
    • Bluetooth LE middlewares
    • BlueNRG-LP, BlueNRG-LPS CMSIS files
    • BlueNRG-LP, BlueNRG-LPS peripheral drivers
    • BlueNRG-LP, BlueNRG-LPS SDK and HAL drivers
    • BlueNRG-LP, BlueNRG-LPS kit platforms support

Get Software

STM32WB0 series is strongly recommended for any new design further to the BlueNRG-LP/LPS rebranding.

A free-form description of a component.ECCNs are five character alpha-numeric designations used on the Commerce Control List to identify dual-use items for export control purposes.ECCNs are five character alpha-numeric designations used on the Commerce Control List to identify dual-use items for export control purposes. Product supplier(s)Software Version