STSW-M07SPI-ADIS

Active
Design Win

VIP-M07-ADIS Graphical User Interface

Download databrief

Product overview

Description

The STSW-M07SPI-ADIS is the Graphical User Interface (GUI) dedicated to set and control the 12V M0-7 SPI kit VIP-M07SPI-ADIS able to create a solution for a specific 12V SPI BCM system.

The STSW-M07SPI-ADIS has been developed by using Visual Express for Desktop 2013

  • All features

    • Vdd control, enable or disable Vdd power supply signaled by the LED12 on VIP-M07SPI-ADIS
    • Device diagnostic reading, WD serving
    • MCU analog diagnostic
    • Enter requested device mode
    • Temperature threshold warning
    • Status information of GSB
    • Channels control
    • Channels diagnostic flags

Quality and Reliability

Part Number Marketing Status Package Grade RoHS Compliance Grade Material Declaration**
STSW-M07SPI-ADIS
Active
CARD Industrial Not compliant

STSW-M07SPI-ADIS

Package:

CARD

Material Declaration**:

Marketing Status

Active

Package

CARD

Grade

Industrial

RoHS Compliance Grade

Not compliant

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Swipe or click the button to explore more details Don't show this again
Part Number
Marketing Status
Budgetary Price (US$)*/Qty
Order from ST
Order from distributors
Package
Packing Type
RoHS
Country of Origin
ECCN (US)
ECCN (EU)
Supplier
General Description
Host platform
Registered Flag
Software Version
Download Software Url
STSW-M07SPI-ADIS
Available at distributors

Distributor availability of STSW-M07SPI-ADIS

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

STSW-M07SPI-ADIS Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

STSW-M07SPI-ADIS

Supplier:

ST

General Description:

VIP-M07-ADIS Graphical User Interface

Host platform:

-

Registered Flag:

-

Software Version:

-

Download Software Url:

-

Distributor Name

Distributor reported inventory date:

Swipe or click the button to explore more details Don't show this again

(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors