STSW-MKBOXPRO-FS

Active
Design Win

SensorTile.boxPRO firmware basic function restore

Get Software Get Software Download databrief

Product overview

Description

The STEVAL-MKBOXPRO (SensorTile.box PRO) is the new ready-to-use programmable wireless box kit for developing any IoT application based on remote data gathering and evaluation.

It exploits the full kit potential by leveraging both motion and environmental data sensing, along with a digital microphone, and enhances connectivity and smartness in all environments.

The hardware node is a board that fits into the palm of your hand (40x63 mm) with a long-life 3.7 V 480 mAh rechargeable battery.

The firmware kit provides a range of development modes: from Entry Mode for developers with little or no programming skills, to Pro Mode where users can load custom firmware on the SensorTile.box PRO STM32 microcontroller.

The STSW-MKBOXPRO-FS firmware allows you to restore the ability to use the basic functionalities of the default firmware and upgrade firmware over-the-air (FOTA) to the latest version in the event that FOTA functionality is overwritten or deleted due to a custom firmware upload.

For further details about the procedure, you can refer to chapter 2.1 “Restore to factory settings” of UM3133.

  • All features

    • Restores basic board firmware functionalities
    • Requires:
      • STEVAL-MKBOXPRO (SensorTile.box PRO) board
      • USB-B to USB-C cable or USB-C to USB-C cable (depending on the available pc port)

Get Software

A free-form description of a component.ECCNs are five character alpha-numeric designations used on the Commerce Control List to identify dual-use items for export control purposes.ECCNs are five character alpha-numeric designations used on the Commerce Control List to identify dual-use items for export control purposes. Product supplier(s)Software Version