Product overview
Description
The STSW-OUT02 firmware runs on the NUCLEO-F401RE and NUCLEO-F446RE development boards when connected to the X-NUCLEO-OUT02A1 expansion board using the STSW-IFAPGUI graphical user interface.
The STSW-OUT02 contains all the necessary software routines allowing the full control of the X-NUCLEO-OUT02A1 expansion board via the GUI.
The firmware can control a single expansion board or two stacked X-NUCLEO-OUT02A1 configured in daisy chaining mode.
The STSW-IFAPGUI is based on a common engine and several plug-ins designed to communicate with the application layer running on the microcontroller connected to the shield board.
-
All features
- Full control of the X-NUCLEO-OUT02A1 expansion board via the STSW-IFAPGUI
- Control of single and dual (daisy chaining) applications
- Per-channel output switching frequency setting
- Per-channel switching duty cycle setting
- Per-channel thermal fault diagnostics
- Embedded RF communication fault diagnostics
- Process side UVLO diagnostics
- Process side power good diagnostics