Product overview
Description
The STSW-OUT12F4 firmware runs on the NUCLEO-F401RE development board and allows controlling the X-NUCLEO-OUT12A1 or X-NUCLEO-OUT14A1 expansion boards using the STSW-IFAPGUI graphical user interface.
The STSW-OUT12F4 contains the software routines that enable the USB-based communication between the NUCLEO-F401RE and the system where the STSW-IFAPGUI runs, and the control of the X-NUCLEO-OUT12A1 or X-NUCLEO-OUT14A1.
The firmware can control a single expansion board or two stacked X-NUCLEO-OUT12A1 (or X-NUCLEO-OUT14A1) configured in parallel independent or daisy chaining mode.
The STSW-IFAPGUI is based on a common engine and several plug-ins designed to communicate through the USB connection with the application layer running on the NUCLEO-F401RE development board stacked with the expansion board.
-
All features
- Full control of the X-NUCLEO-OUT12A1 and X-NUCLEO-OUT14A1 expansion boards via the STSW-IFAPGUI graphical user interface
- Control of:
- output channel switching frequency and duty cycle configuration
- visualization of diagnostic signals (power good and common over-temperature / communication error diagnostics)
- both Regular Mode and Daisy Chain Mode management