STSW-OUT16G4

Active
Design Win

Demonstration firmware for NUCLEO-G431RB enabling STSW-IFAPGUI on X-NUCLEO-OUT16A1 and X-NUCLEO-OUT17A1 expansion boards

Get Software Get Software Download databrief

Product overview

Description

The STSW-OUT16G4 firmware runs on the NUCLEO-G431RB development board and allows controlling the X-NUCLEO-OUT16A1 and X-NUCLEO-OUT17A1 expansion boards using the STSW-IFAPGUI graphical user interface.

The STSW-OUT16G4 contains the software routines that enable the USB-based communication between the NUCLEO-G431RB and the system where the STSW-IFAPGUI runs, and the control of the X-NUCLEO-OUT16A1 or X-NUCLEO-OUT17A1 expansion board.

In GPIO/Parallel Mode, the firmware can control a single expansion board. In SPI Mode, the firmware can control 8-bits or 16-bits data width and single expansion board or two stacked boards configured in daisy chaining mode.

The STSW-IFAPGUI is based on a common engine and several plug-ins designed to communicate through the USB connection with the application layer running on the NUCLEO-G431RB development board stacked with the expansion board.

  • All features

    • Full control of the X-NUCLEO-OUT16A1 and X-NUCLEO-OUT17A1 expansion boards via the STSW-IFAPGUI graphical user interface
    • Control of:
      • output channel switching frequency and duty cycle configuration
      • both SPI (8-bits w/o parity check and 16-bits with parity check) and GPIO/Parallel Control Modes management
      • both Single and Daisy Chain (only for SPI Mode) management
      • visualization of diagnostic signals GPIO/Parallel Mode: case overtemperature, power good, common junction overtemperatureSPI Mode: case overtemperature, power good, common junction overtemperature / communication fault, per-channel overtemperature, MCU freeze

Get Software

A free-form description of a component.ECCNs are five character alpha-numeric designations used on the Commerce Control List to identify dual-use items for export control purposes.ECCNs are five character alpha-numeric designations used on the Commerce Control List to identify dual-use items for export control purposes. Product supplier(s)Software Version