STSW-OUT1G4

Active
Design Win

Demonstration firmware for NUCLEO-G431RB enabling STSW-IFAPGUI on X-NUCLEO-OUT01A2 expansion board

Get Software Download databrief

Product overview

Description

The STSW-OUT1G4 firmware runs on the NUCLEO-G431RB development board and allows controlling the X-NUCLEO-OUT01A2 expansion board using the STSW-IFAPGUI graphical user interface.

The STSW-OUT1G4 contains the software routines that enable the USB-based communication between the NUCLEO-G431RB and the system where the STSW-IFAPGUI runs, and the control of a single X-NUCLEO-OUT01A2.

The STSW-IFAPGUI is based on a common engine and several plug-ins designed to communicate through the USB connection with the application layer running on the NUCLEO-G431RB development board stacked with the expansion board.

  • All features

    • Full control of the X-NUCLEO-OUT01A2 expansion board via the STSW-IFAPGUI graphical user interface
    • Control of:output channel switching frequency and duty cycle configurationvisualization of diagnostic signal (common overtemperature/communication error)both Direct Control Mode and Synchronous Control Mode management

Get Software