STSW-OUT3D8F4

Active
Design Win

Evaluation firmware for NUCLEO-F401RE enabling STSW-IFAPGUI on STDES-OUT03DO8 and STDES-OUT04DO8 digital output modules

Get Software Download databrief

Product overview

Description

The STSW-OUT3D8F4 firmware runs on the NUCLEO-F401RE development board. It allows the control of the STDES-OUT03DO8 or STDES-OUT04DO8 reference designs using the STSW-IFAPGUI graphical user interface.

The STSW-OUT3D8F4 contains the software routines that enable the USB-based communication between the NUCLEO-F401RE and the system where the STSW-IFAPGUI runs, and the control of the STDES-OUT03DO8 or STDES-OUT04DO8.

The firmware can control up to four expansion boards (X-NUCLEO-OUT03A1 or X-NUCLEO-OUT04A1).

The STSW-IFAPGUI is based on a common engine and several plug-ins designed to communicate through USB connection with the application layer that runs on the NUCLEO-F401RE development board stacked with the expansion board.

  • All features

    • Full control of the STDES-OUT03DO8 and STDES-OUT04DO8 octal digital output modules via the STSW-IFAPGUI graphical user interface
    • Control of:channel applicationsoutput channel switching frequency and duty cycle configurationvisualization of diagnostic signals (OR-ed overload and overtemperature per-channel diagnostic)

Get Software