STSW-OUT5G4

Active
Design Win

Evaluation firmware for NUCLEO-G431RB enabling STSW-IFAPGUI on X-NUCLEO-OUT05A1 and X-NUCLEO-OUT06A1 expansion boards

Get Software Download databrief

Product overview

Description

The STSW-OUT5G4 firmware runs on the NUCLEO-G431RB development board and allows the control of the X-NUCLEO-OUT05A1 or X-NUCLEO-OUT06A1 expansion boards using the STSW-IFAPGUI graphical user interface.

The STSW-OUT5G4 contains the software routines that enable the USB-based communication between NUCLEO-G431RB and the system where STSW-IFAPGUI runs, and the control of the X-NUCLEO-OUT05A1 or X-NUCLEO-OUT06A1.

The firmware can control a single expansion board (X-NUCLEO-OUT05A1 or X-NUCLEO-OUT06A1).

The STSW-IFAPGUI is based on a common engine and several plug-ins designed to communicate through USB connection with the application layer running on the NUCLEO-G431RB development board stacked with the expansion board.

  • All features

    • Full control of the X-NUCLEO-OUT05A1 and X-NUCLEO-OUT06A1 expansion boards via the STSW-IFAPGUI graphical user interface
    • Control of:channel applicationsoutput channel switching frequency and duty cycle configurationvisualization of diagnostic signals (overload and over-temperature diagnostic)

Get Software