STSW-PFCBIDIR

Active
Design Win

Firmware for Active Front End (AFE) bidirectional converter for industrial and electric vehicle DC fast charging applications

Get Software Get Software Download databrief

Product overview

Description

The firmware provides comprehensive three-phase, three-level and two-level AC/DC and DC/AC power conversion control on the STM32G474 mixed-signal MCU optimized for Digital Power. The firmware includes a sophisticated voltage oriented control (VOC) algorithm to control either the Power Factor in AC/DC conversion or the AC output power (active and reactive) in DC/AC conversion.

  • All features

    • Voltage Oriented Control (VOC) algorithm
    • Based on STM32G474 platform:
      • Digital solution with advanced analog peripherals (comparators, op-amps, ADCs and DACs)
      • High-resolution timer (HRTIM)
      • Hardware Math Accelerator (Cordic)
    • AC to DC (rectifier) mode:
      • Power Factor Control (PFC)
      • DC Bus Regulation
      • Soft Start-up and burst mode operation at light load
    • DC to AC (inverter) mode:
      • Active and reactive power control
      • Standalone inverter (UPS)
      • Integrated grid connection solution
    • Overcurrent and overvoltage protections
    • On-line configurable multilevel topology (2-level and 3-level topologies)

Get Software

A free-form description of a component.ECCNs are five character alpha-numeric designations used on the Commerce Control List to identify dual-use items for export control purposes.ECCNs are five character alpha-numeric designations used on the Commerce Control List to identify dual-use items for export control purposes. Product supplier(s)Software Version