STSW-PMIC1GUI

Active
Design Win

Configuration GUI for the evaluation board of the STPMIC1 power management IC

Get Software Get Software Download databrief

Product overview

Description

The STSW-PMIC1GUI graphical user interface is used to monitor and configure the main parameters of the STPMIC1 power management IC (PMIC) embedded on the STEVAL-PMIC1K1 kit evaluation board. It also provides an easy and intuitive means to set up the NVM parameters of the PMIC.

An interface board supplied with the STEVAL-PMIC1K1 kit is used to establish communication between the STPMIC1 device on the evaluation board and a PC via USB.

The GUI is compatible with Windows 7, 8 and 10. No specific third-party software is needed.

  • All features

    • Configuration of STPMIC1 parameters
    • Monitoring of STPMIC1 parameters
    • Access to NVM parameters
    • Access to Fault and Event history

Get Software

A free-form description of a component.ECCNs are five character alpha-numeric designations used on the Commerce Control List to identify dual-use items for export control purposes.ECCNs are five character alpha-numeric designations used on the Commerce Control List to identify dual-use items for export control purposes. Product supplier(s)Software Version