Product overview
Description
STSW-ST25R001 software contains the ST25R3911B Discovery GUI (Graphical User Interface), which is a Windows® PC based application, to control the corresponding Discovery board.
Starting with version 1.1.0 the ST25 Tag Editor is included, which allows access to all features of ST25 Tag family members
-
All features
- The ST25R3911B-DISCO board is an HF reader and NFC initiator demonstration board and is composed, among other parts, of an ST25R3911B (high performance HF reader / NFC initiator IC) and an STM32L4 microcontroller.
- The ST25R3911B-DISCO board is controlled by the PC software and connected through a USB port.
- The software supports the following RF protocols and features:
- ISO14443-A
- ISO14443-B
- FeliCa
- ISO15693
- Active Peer to Peer according to ISO18092, including SNEP
- Wakeup feature of ST25R3911B
- Automatic antenna tuning
- ST25R3911B register access
- Access all features of ST25 Tags