STSW-STPM004

Active
Design Win

Embedded FW for three-phase full shunt electricity meter evaluation board based on STPMS2, STISO621 and STM32F413RH

Get Software Download databrief

Product overview

Description

The STSW-STPM004 is embedded in the EVALSTPM-3PHISO evaluation board to implement a complete 3-phase energy meter with low-cost shunt current sensors.

The FW library implements a virtual six-channel STPM3x metrology device with:

- signal acquisition from up to six channels (three phases, each with voltage and current monitoring),

- a processing kernel implementing digital filtering of signals and data processing,

- a set of registers, containing metrology measurements and calibration/configuration data.

The FW exploits the DFSDM filters of the STM32F413RH to convert the six bitstreams into 24-bit voltage and current data, at 200 us rate. All the metrology parameters are computed in real time on a 200 us basis.

The STPM3x-like registers allow the application access to the virtual device (as 3xSTPM32 devices), which can be read/configured by the hardware interface layer.

The FW also implements a virtual com port communication to easily access the internal parameters to read metrology data, to modify the internal configuration for a high flexibility of the application, and to calibrate the board.

  • All features

    • Three-phase metrology FW for STPMS2 sigma-delta modulator
    • Implements hardware access layer to STPMS2 devices for signal acquisition of up to six channels (three-phases, each with voltage and current monitoring) @200 us
    • Processing kernel implementing digital filtering of signals and data processing
    • Provided full set of metrology registers, containing metrology measurements and calibration/configuration data
    • Basic metrology application for a three-phase meter with scalable topology
    • Active wideband, active fundamental, reactive and apparent power/energy calculation for each phase and cumulative
    • Voltage and current channels decimated samples available
    • 2.5 kHz measurement bandwidth
    • RMS and THD (optional) calculation of each voltage and current signal
    • Selectable high-pass filter for DC measurement
    • Line period and phase shift measurement for each phase
    • Phase voltage delays
    • USB communication available through virtual com port mode

Get Software