STSW-STWBC-EP

Active
Design Win

Firmware for EVALSTWBC-EP 15W single coil Qi MP-A15 wireless power TX evaluation kit based on STBWC-EP

Get Software Download databrief

Product overview

Description

The STSW-STWBC-EP firmware blocks offer all the STWBC-EP standard functionalities dedicated to the 15W single coil MP-A15 evaluation board EVALSTWBC-EP.

This firmware is compliant with Qi V1.2.4 implementation, thus it can be used with any Qi certified receivers.

This firmware can be downloaded via UART using the STSW-STWBCGUI GUI provided on www.st.com.

The GUI offers a complete monitoring of the board and allows the tuning of several parameters on the board.

  • All features

    • STWBC-EP Qi MP-A15 single coil 15W wireless charging solution
    • Smart standby
    • STSW-STWBCGUI compatibility
    • Parameters tuning for application customization
    • Foreign Object Detection (FOD)

Get Software