STSW-USBDNGFW

Active
Design Win

Firmware for STEVAL-USBDNGV1 USB dongle available inside the STEVAL PMIC25V1 for SMBus/I2C bus communication

Get Software Download databrief

Product overview

Description

The STSW-USBDNGFW firmware implementation is based on the STM32F303CC microcontroller, allowing the data bridge communication between graphical user interface running on a PC and PMBUS/I2C based devices such as eFuses family, PMIC25 family and multiphase voltage regulator family.

The firmware has been designed for the STEVAL-USBDNGV1 USB dongle available inside the STEVAL-PMIC25V1 to support PMBus rev 1.3.1 specification (part I and part II), I2C specification except 10bit address management.

  • All features

    • Read Byte/Word/32/Block
    • Write Byte/Word/32/Block
    • PEC
    • 7-bit addressable device
    • Group command
    • Zone read protocol
    • Zone write protocol

Get Software