STSW-VRECTFD

Active
Design Win

Firmware for three-phase Vienna rectifier with full digital control for power factor correction

Get Software Get Software Download databrief

Product overview

Description

The STSW-VRECTFD provides a comprehensive three-phase, three-level AC-DC power conversion control on the STM32G474RET3 mixed-signal MCU, which is optimized for digital power applications.

The firmware includes a sophisticated voltage-oriented control (VOC) algorithm to control AC-DC conversion.

A highly dynamic current control based on the current decoupling technique performs PFC.

  • All features

    • Voltage-oriented control (VOC) algorithm
    • Based on the STM32G474RET3 MCU
    • Digital solution with advanced analog peripherals (comparators, op-amps, ADCs, and DACs)
    • High-resolution timer (HRTIM)
    • Hardware math accelerator (CORDIC, FMAC)
    • AC to DC (PFC) mode
    • Power factor control (PFC)
    • Output DC bus regulation
    • Soft start-up and burst mode operation at light load
    • Overcurrent and overvoltage protections

Get Software

A free-form description of a component.ECCNs are five character alpha-numeric designations used on the Commerce Control List to identify dual-use items for export control purposes.ECCNs are five character alpha-numeric designations used on the Commerce Control List to identify dual-use items for export control purposes. Product supplier(s)Software Version